发布您的产品
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps
Milani Assembly Bench-Mounted Taps

    Milani Assembly Bench-Mounted Taps

    Our signature Assembly Taps range is also offered in a bench-mounted configuration for added design options. The modern Milani style is a sleek choice, featuring a unique interchangeable function that allows you to switch out the handles for a different design or finish after installation. The taps have a traditional assembly system with ceramic disc function and ¼ turn spindles.

    技术规格
    • 唯一参考milani-assembly-bench-mounted-taps
    • 产品系列Assembly Taps
    • 产品组Milani
    • 类型集合(多个对象)
    • 发布日期2024-04-09
    • 版本号1
    • 高度 (mm)48
    • 宽度 (mm)108
    • 深度 (mm)54
    相关
    • 主材料黄铜
    • 设计国家/地区澳大利亚
    • 制造国家/地区中国
    • 净重 (Kg)1.82
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类流量控制器
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • OmniClass 编号23-31 11 19
    • OmniClass 标题Faucet Mixing Valves
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
    瓦利斯和富图纳