发布您的产品
Milani Assembly Taps
Milani Assembly Taps
Milani Assembly Taps
Milani Assembly Taps
Milani Assembly Taps
Milani Assembly Taps
Milani Assembly Taps
Milani Assembly Taps

    Milani Assembly Taps

    Infiniti Technology is all about interchangeable tapware. It has been specifically manufactured to provide the option to have your finish and handle style changed after installation without compromising your existing waterproofing or tiling.

    Enabling superb versatility, our Assembly Taps come in three different handle designs, which include the minimalist Barre, the vintage Cross and the smooth rounded single Milani hand mixer.

    技术规格
    • 唯一参考milani-assembly-taps
    • 产品系列Assembly Taps
    • 产品组Milani
    • 类型集合(多个对象)
    • 发布日期2024-02-07
    • 版本号1
    • 高度 (mm)55.5
    • 宽度 (mm)255
    • 深度 (mm)48.5
    相关
    • 主材料黄铜
    • 设计国家/地区澳大利亚
    • 制造国家/地区中国
    • 净重 (Kg)0.94
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类流量控制器
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • OmniClass 编号23-31 11 19
    • OmniClass 标题Faucet Mixing Valves
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
    瓦利斯和富图纳