发布您的产品
Scala XL convex / concave shape
Scala XL convex / concave shape
Scala XL convex / concave shape
Scala XL convex / concave shape
Scala XL convex / concave shape
Scala XL convex / concave shape
    Abstracta

    Scala XL convex / concave shape

    To improve the soundscape in large and noisy spaces such as auditoriums, lobbies, and shopping malls, the sound absorbing wall panel Scala XL is perfectly suited since it has a powerful sound absorbing effect. Scala XL wall panel’s interplay of shape and material has a powerful sound absorbing effect (Class A).

    技术规格
    • 唯一参考19055510
    • 产品系列Acoustic
    • 产品组合Scala
    • 类型对象(单个对象)
    • 发布日期2022-06-27
    • 版本号1
    • 高度 (mm)1600
    • 宽度 (mm)1150
    • 深度 (mm)90
    相关
    • 主材料纤维毡
    • 次要材料纺织品
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑材料 - 吸音板及配件
    • IFC 分类家具
    • UNSPSC 名称Absorption filters
    • UNSPSC 代码40161509
    • Uniclass 2015 代码Ss_25_25_05
    • Uniclass 2015 说明Acoustic panel systems
    • CSI MasterFormat 2014 代码09 84 00
    • CSI MasterFormat 2014 标题Acoustic Room Components
    • OmniClass 编号23-27 65 00
    • OmniClass 标题Equipment Acoustic Insulation
    • CSI UniFormat II 代码E
    • CSI UniFormat II 标题EQUIPMENT & FURNISHINGS

    发售地区

    欧洲 亚洲 北美 大洋洲 非洲