发布您的产品
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
ARQ ZERO Shower Tray 1000x700mm
    Acquabella

    ARQ ZERO Shower Tray 1000x700mm

    Shower trays. Quality and unique design adapted to all spaces.The new ARQ shower tray with its new ZERO texture, a minimal microtexture perfectly adapted to the requirements, needs and the most current trends of the market.
    规格
    • Resistant to thermical shock, Impact resistant, high definition textures, easy to cut.
    技术规格
    • 唯一参考ARQ_ZERO_Shower_Tray_1000x700mm
    • 产品系列Arq
    • 产品组合Shower Trays
    • 类型对象(单个对象)
    • 发布日期2019-09-27
    • 版本号1
    • 高度 (mm)1000
    • 宽度 (mm)700
    • 深度 (mm)34
    相关
    • 主材料聚氨酯
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_06_84
    • Uniclass 2015 说明Shower trays
    • OmniClass 编号23-31 15 11
    • OmniClass 标题Bath Shower Units

    发售地区

    欧洲 亚洲 非洲