发布您的产品
ProAction Thrust - EN/DIN and FIBA Certified Floor Systems

ProAction Thrust - EN/DIN and FIBA Certified Floor Systems

This performance floating resilient floor system is specifically engineered to exceed all of the highest performance criteria that athletes expect and facilities demand. Performance certified to be MFMA PUR Compliant, DIN 18032-2 (2001) & (1991), ASTM F2772, EN and FIBA compliant. The ProAction Thrust floor system features ProAction variable load response natural rubber pads, two layers of 15/32” APA rated 32/16 span rated subfloor sheathing and Action maple flooring.

System Summary

  • System Height 2-1/2” (64mm) using 25/32” (20mm) flooring
  • Two layers of 15/32” rated sheathing
  • 3/4” (19mm) dual stage natural rubber pads
规格
  • Action Floor Systems is a leading sports flooring manufacturer offering maple sports flooring systems and synthetic sports flooring for high-performance athletic environments. Since 1988, they’ve delivered durable permanent hardwood courts and portable hardwood floors like NitroPanel®, along with anchored resilient sport systems and floating floor sports systems for optimal shock absorption. Their portfolio includes commercial polyurethane flooring, epoxy sports floor systems, and RexCourt vinyl sports flooring, all designed for longevity and aesthetics. Ideal for multi-use spaces, their portable flooring systems, Stage flooring systems, QuickCourt modular surfacing, Action Herculan PB Pro pickleball courts, and ReFlex recycled rubber flooring offer versatile solutions. They also protect investments with AirRide protective floor cover during events. As eco-conscious innovators, Action Floors delivers FIBA-certified maple systems, PUR-compliant sport floors, and forest stewardship certified flooring, reflecting a commitment to research-based sports floor innovation. Whether installing indoor tennis court flooring, renovating a gymnasium floor, or fitting a multi-sport facility, they apply athlete-first, science-driven expertise.

技术规格
  • 唯一参考af-036
  • 产品系列Flooring
  • 产品组合Wood Athletic Flooring
  • 类型对象(单个对象)
  • 发布日期2011-01-24
  • 版本号1
相关
  • 制造国家/地区美国
分类
  • BIMobject 类别地板 - 木地板

发售地区

北美 欧洲 亚洲 非洲 南美洲 大洋洲