发布您的产品
Flood Eliminator
Flood Eliminator
Flood Eliminator

    Flood Eliminator

    Any auxiliary drain not located in a conditioned environment, or not being constantly monitored and maintained can, and will, likely fail. Repairing the system can cost thousands of dollars, and cleaning up the mess and fixing the damage that results from a broken auxiliary drain can cost multiple thousands more. To limit the negative impact of a failed auxiliary drain AGF created the Model 5900 Flood Eliminator. The Model 5900 allows condensate water to collect normally in a standard auxiliary drain. The pressurized flow that results from a failed auxiliary drain automatically trips the Model 5900 Flood Eliminator to limit that flow and the resulting flood damage. Closing the dry valve and reducing internal pressure in preparation for making system repairs will allow the Flood Eliminator to drain any remaining system water and reset itself.

    规格
    • Model 5900FE Flood Eliminator

      2.1 DRY-PIPE SYSTEM AUXILIARY DRAIN

      1. Auxiliary Drain and Condensation Collecting Assemblies for Dry Pipe and Preaction Sprinkler Systems shall be installed to provide for complete system drainage. Where the trapped capacity of an isolated section of system piping exceeds 5 gallons an auxiliary drain shall be provided. The auxiliary drain shall be installed in an accessible location and be capable of collecting and removing moisture from the system while minimizing the potential for excessive loss of air pressure and possible unplanned operation of the dry pipe valve. The Auxiliary Drains shall include the following requirements:
        1. Manufacturers: Subject to compliance with requirements, available manufacturers offering products that may be incorporated into the Work include, but are not limited to, the following:
          1. AGF Manufacturing Inc.; Model 5900FE Flood Eliminator
          2. <Insert manufacturer's name>.

      Standards:

      1. NFPA 13
      2. NFPA 25.

      Components:

      1. 3.5” brass body
      2. 1” female NPT and 1” male NPT
      3. Pressure-sensitive internal spring sealing mechanism
    技术规格
    • 唯一参考flood-eliminator
    • 产品系列AGF Fire Sprinkler Products
    • 产品组合COLLECTanDRAIN
    • 类型对象(单个对象)
    • 发布日期2023-02-27
    • 版本号1
    • 高度 (inch)3.5
    • 宽度 (inch)1
    • 深度 (inch)1
    相关
    • 主材料黄铜
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别消防产品 - 洒水系统

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美