发布您的产品
Cylinder rack
Cylinder rack

    Cylinder rack

    Cylinder racks are the safety belts of the high pressure cylinders. These brackets are installed with the high pressure gas station. They hold the cylinders and provide security for the network supply, during cylinders replacement, and maintenance.
    规格
    • - Maintaining safety --- No risk of injury because cylinders are held securely --- Secured network supply --- Facilitated maintenance operations - Modularity --- Adaptable to all types of cylinder --- Possibility of connecting several racks together - Robustness --- Unbreakable galvanised steel chain --- Made of stainless steel for longer life --- Weather-resistant - Safe installation of cylinder --- No risk of falling cylinders --- Modular configuration Specifi cations - Materials Stainless steel and galvanised steel (chain) - Dimensions 30 mm (H) x 254 mm (L) x 62 mm (D) for a ø 240 mm cylinder max. - Weight 400 g - Wall mounting Drill two ø 9 mm holes, spacing 186 mm - Regulatory compliance ISO 7396-1 standard. Read the user manual carefully - Life time 15 years
    技术规格
    • 唯一参考cylinderrack
    • 产品系列Medical pipeline system
    • 产品组合High Pressure Gas Station
    • 类型对象(单个对象)
    • 发布日期2018-11-19
    • 版本号1
    • 高度 (mm)30
    • 宽度 (mm)254
    • 深度 (mm)62
    相关
    • 主材料不锈钢
    • 次要材料不锈钢
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)0.4
    分类
    • BIMobject 类别医疗 - All
    • IFC 分类分配流量元素
    • UNSPSC 名称Gas regulators
    • UNSPSC 代码40142201
    • Uniclass 2015 代码Co_55_20_50
    • Uniclass 2015 说明Gas distribution complexes
    • OmniClass 编号23-25 33 00
    • OmniClass 标题Medical Gas Products
    • CSI UniFormat II 代码D3040
    • CSI UniFormat II 标题Distribution Systems

    发售地区

    欧洲
    西班牙