发布您的产品
Epsom
Epsom

    Epsom

    Modern design with several options to switch between to provide ultimate comfort and ergonomics. The backrest of the saddle chair can be rotated 360°, making it possible to use as a normal backrest but also as a side or forearm support.
    规格
    • Seat height:618-818 mm

      Colour:Black

      Material:Fabric

      Composition:95% Wool/5% Polyamide

      Durability:200000 Md

      Mechanism:Rocking

      Star base:AluminiumWeight:17 kg

    技术规格
    • 唯一参考Epsom-saddle-chair
    • 产品系列Office Chairs
    • 产品组Office chairs
    • 类型对象(单个对象)
    • 发布日期2021-07-06
    • 版本号1
    • 高度 (mm)650
    相关
    • 主材料纺织品
    • 次要材料铝
    分类
    • BIMobject 类别家具 - 办公椅
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_50_12_57
    • Uniclass 2015 说明Office chairs

    发售地区

    欧洲