发布您的产品
Storage cabinet SERVE 900x500x450mm
Storage cabinet SERVE 900x500x450mm
Storage cabinet SERVE 900x500x450mm

    Storage cabinet SERVE 900x500x450mm

    • Lockable
    • 1 pull-out drawer
    • Adjustable shelves

      Lockable storage cabinet fitted with an adjustable shelf, one pull-out drawer and a raised edge around the top
    规格
      • Height:900 mm
      • Width:500 mm
      • Depth:450 mm
      • Material:Sheet steel
      • Lock type:Key lock
      • Weight:27 kg
      • Assembly:Assembled
    技术规格
    • 唯一参考Storage-cabinet-SERVE-900x500x450mm
    • 产品系列Office and conference
    • 产品组合Storage
    • 类型对象(单个对象)
    • 发布日期2022-01-10
    • 版本号1
    • 高度 (mm)900
    • 宽度 (mm)500
    • 深度 (mm)450
    相关
    • 主材料钢
    • 净重 (Kg)27
    分类
    • BIMobject 类别家具 - Industry
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_78
    • Uniclass 2015 说明Shelves and storage units

    发售地区

    欧洲