使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

Albany RR300 Freeze high speed door

唯一参考号: aa_a_RR300_Freeze
品牌: Albany-North America
产品系列: High speed door
产品组: Interior door
发布日期: 2015-03-11
版本号: 0
类型: 对象(单个对象)
这个产品不再可用于下载。请联系制造商了解更多详情。
From ASSA ABLOY Entrance Systems, our Albany RR300 Freeze cold storage insulated freezer high speed doors save on energy and maintenance costs while maximizing workflow and ensuring a safer more productive environment. Albany RR300 Freeze is one of the fastest high speed doors on the market opening at speeds of up to 130” per second. Climatex™ insulated door panel material prevents door panel moisture build up in environments with temperature variances below 32 degrees F to 45 degrees F.


材料(主):
材料(次):
设计于: United States
制造于: United States

BIMobject类别: 门 - 工业门
IFC分类: Door
UNSPSC名称: Doors
UNSPSC代码: 301715
Uniclass 1.4 代码: L411
Uniclass 1.4 描述: Doors
Uniclass 2.0 代码: PR-59-23
Uniclass 2.0 描述: Doorsets
NBS Reference 代码: 59-23
NBS Reference 描述: Doorsets
CSI MasterFormat 2014 Code: 08 33 23.13
CSI MasterFormat 2014 Title: Overhead Rapid Coiling Doors

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

名称
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®