发布您的产品
Allseating You Series High Back Mesh Ergonomic Chair
Allseating You Series High Back Mesh Ergonomic Chair
    Allseating

    Allseating You Series High Back Mesh Ergonomic Chair

    With its sleek design profile, elastomeric mesh and U-shaped frame, You boasts of an innovative back suspension system that conforms to the shape of the user's back and provides the full support needed. The You chair makes a statement in any office environment.

    FEATURES

    Upholstered seat with a mesh back, innovative back suspension, deluxe synchro tilt mechanism, ratchet back height adjustment, width adjust option on all models with task arms, TVO base with 65mm casters. Conference arms come with a chrome accent.

    As Featured on Amazon.com

    #Allseating #HighBack #ErgonomicChair #YouSeriesChair

    规格
    • DIMENSIONS

      Overall [Deluxe Synchro Tilt]: 45" - 48.5" H | 28" W | 28" D

      Seat [Deluxe Synchro Tilt]: 17" - 20.5" H | 20.25" W | 18.5" D

      Back: 27" H | 17.5" W

    技术规格
    • 唯一参考Allseating-You-Series-High-Back-Mesh-Ergonomic-Chair
    • 产品系列Seating
    • 产品组合Ergonomic Chair
    • 类型对象(单个对象)
    • 发布日期2019-03-04
    • 版本号1
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别家具 - 办公椅
    • UNSPSC 名称Office Equipment and Accessories and Supplies
    • UNSPSC 代码44
    • CSI MasterFormat 2014 代码12 52 23
    • CSI MasterFormat 2014 标题Office Seating
    • OmniClass 编号23-21 13 25
    • OmniClass 标题Office Equipment

    发售地区

    北美
    美国