发布您的产品
Ball Valves, EGO 2006
Altech
已存档

Ball Valves, EGO 2006

This product is only available for the Swedish market. Altech Ball Valve EGO 2006. 2-piece ball valve made of acid-proof steel with PTFE seal. Female thread with full bore and lockable handle. For liquids, oils and gases.
规格
  • This product is only available for the Swedish market.
技术规格
  • 唯一参考Kulventiler_EGO2006
  • 产品系列Ball valves
  • 产品组Industrial
  • 类型对象(单个对象)
  • 发布日期2018-05-11
  • 版本号1
相关
  • 主材料钢
  • 设计国家/地区瑞典
  • 制造国家/地区中国
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • UNSPSC 名称Ball valves
  • UNSPSC 代码40141607
  • Uniclass 2015 代码Pr_65_54_95_06
  • Uniclass 2015 说明Ball valves
  • CSI MasterFormat 2014 代码40 05 63
  • CSI MasterFormat 2014 标题Ball Valves
  • OmniClass 编号23-27 31 15
  • OmniClass 标题Ball Valves
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING