使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

Butterfly Valves Wafer

唯一参考号: Vridspjallventiler_Wafer
品牌: Altech
产品系列: Valves
产品组: Butterfly valves
发布日期: 2020-08-27
版本号: 1
类型: 对象(单个对象)
这个产品不再可用于下载。请联系制造商了解更多详情。
This product is only available for the Swedish market.

For mounting of flanges, type Wafer.
Application: The valves are used to shut down the media that the valve's disc and seat packing are resistant against. For example, heating, cooling and within industry applications. Function and design: cast body with centric disc. One-piece stem. Softening seat. Bi-directional flow. Top flange according to ISO 5211. Extended neck for pipe insulation.

This product is only available for the Swedish market.

Pressure
DN50-200: PN16
DN250-300: PN10

Temperature range EPDM
-10 - 120 °C


材料(主):
材料(次):
设计于: Sweden
制造于: China

BIMobject类别: 管道 - 阀门
IFC分类: Valve
UNSPSC名称: Valves
UNSPSC代码: 401416
Uniclass 1.4 代码: L7136
Uniclass 1.4 描述: Valves
Uniclass 2.0 代码: PR-94-94-xx
Uniclass 2.0 描述: Ball Valves
NBS Reference 代码: 94
NBS Reference 描述: Valves
OmniClass编号: 23-27 31 00
OmniClass标题: Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
这个产品提供于:
Europe
  • Sweden

Altech

AMA-text

Länk till BSAB kod och beskrivande text

名称
URL https://www.rskdatabasen.se/infoDocs/AMATEXT/AMATEXT_212_4658982.pdf

RSK Databasen

RSK Databasen

RSK Databasen

名称
RSK Number 4658982 — 4658990

BIMobject®