发布您的产品
Shower cabins showcase
Shower cabins showcase
    Alterna

    Shower cabins showcase

    This product is only available for the Swedish market. The Alterna Basic Shower Cabinet is delivered in 3 parts: cabinets, rear panel and sliding doors that are quickly assembled by one person. The feet are adjustable and the front of the cabinet is removable for easy cleaning under the cabin. Water trap, shower set, soap holder and mirror are included in the shower cabinet. The Alterna Express Shower Cabinet has silver-colored aluminum profiles, 4 mm hardened safety glass and acrylic tub. Clear glass in doors and side panels. The shower cabinet comes with a shower panel and shower set. Size: H 2 150 x B 900 x D 900 mm. The shower cabinet can be ordered with or without the Mora MMIX thermostatic mixer. Due to its construction, the shower cabinet is very fast to install, and the walls are self-standing, allowing one person to mount it. The assembly is done without tools.
    规格
    • This product is only available for the Swedish market.
    技术规格
    • 唯一参考Duschkabiner_sc2
    • 产品系列Sanitet
    • 产品组Duschkabiner
    • 类型展示(模型)
    • 发布日期2017-12-07
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料铝
    • 设计国家/地区瑞典
    • 制造国家/地区中国
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类装饰元素
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    欧洲
    瑞典