发布您的产品
LussoShowerwall straight foldingdoors 100
Alterna

LussoShowerwall straight foldingdoors 100

This product is only available for the Swedish market.

Alterna Lusso Shower Walls have a stylish design with straight lines. Easy and adjustable attachment. Adjustable wall profiles. The doors can also be opened inward for space saving and raised 4 mm at opening. The shower enclosures are available as well as corner solutions, single-packed shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso Shower Walls.

Clear glass

3M Treated 6 mm hardened safety glass

Black aluminium profiles

Height: 2 000 mm

Adjustable wall profiles +/-10 mm

规格
  • This product is only available for the Swedish market.
技术规格
  • 唯一参考Lussoduschvaggar_Black_raka_vikdorrar_100
  • 产品系列Sanitet
  • 产品组Duschväggar
  • 类型对象(单个对象)
  • 发布日期2024-04-29
  • 版本号1
相关
  • 主材料玻璃
  • 次要材料铝
  • 设计国家/地区瑞典
  • 制造国家/地区中国
分类
  • BIMobject 类别卫生 - 淋浴屏
  • IFC 分类装饰元素
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • CSI MasterFormat 2014 代码10 28 19.16
  • CSI MasterFormat 2014 标题Shower Doors
  • OmniClass 编号23-31 17 25
  • OmniClass 标题Shower Screens
  • CSI UniFormat II 代码E2010
  • CSI UniFormat II 标题Fixed Furnishings

发售地区

欧洲
瑞典