发布您的产品
LussoShowerwall straight foldingdoors 100
LussoShowerwall straight foldingdoors 100
LussoShowerwall straight foldingdoors 100
    Alterna

    LussoShowerwall straight foldingdoors 100

    This product is only available for the Swedish market.

    Alterna Lusso Shower Walls have a stylish design with straight lines. Easy and adjustable attachment. Adjustable wall profiles. The doors can also be opened inward for space saving and raised 4 mm at opening. The shower enclosures are available as well as corner solutions, single-packed shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso Shower Walls.

    Clear and frosting glass

    3M Treated 6 mm hardened safety glass

    Polished aluminum profiles

    Height: 2 000 mm

    Adjustable wall profiles +/-10 mm

    规格
    • This product is only available for the Swedish market.
    技术规格
    • 唯一参考Lussoduschvaggar_raka_vikdorrar_100
    • 产品系列Sanitet
    • 产品组Duschväggar
    • 类型对象(单个对象)
    • 发布日期2019-04-11
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料铝
    • 设计国家/地区瑞典
    • 制造国家/地区中国
    分类
    • BIMobject 类别卫生 - 淋浴屏
    • IFC 分类装饰元素
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • CSI MasterFormat 2014 代码10 28 19.16
    • CSI MasterFormat 2014 标题Shower Doors
    • OmniClass 编号23-31 17 25
    • OmniClass 标题Shower Screens
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    欧洲
    瑞典