发布您的产品
Shower Doors Picto showcase
Shower Doors Picto showcase
    Alterna

    Shower Doors Picto showcase

    This product is only available for the Swedish market. Alterna Picto Shower Walls are single-packed and reversible shower doors that can be combined in any way. Combine between straight and curved shower doors, 4 sizes and 3 glas types. For a pre-assembled standard solution, you can choose Picto Shower Corner. With Picto Shower Walls you will find a solution for most needs. All shower doors have adjustable wall profiles, they are raised 4.5 mm at opening and are delivered complete with bottom barrier, handle, screw and plug. 3 glass types: clear, grayscale and frosted glass 70, 80, 90 and 100 cm Reversible doors 6 mm hardened safety glass Polished aluminum profiles Height: 1 950 mm Door knobs in chromed brass
    规格
    • This product is only available for the Swedish market.
    技术规格
    • 唯一参考Pictoduschdorrar_sc2
    • 产品系列Sanitet
    • 产品组Duschväggar
    • 类型展示(模型)
    • 发布日期2017-12-07
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料铝
    • 设计国家/地区瑞典
    • 制造国家/地区中国
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类装饰元素
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 25
    • OmniClass 标题Shower Screens

    发售地区

    欧洲
    瑞典