发布您的产品
Bathtub Steel showcase
Bathtub Steel showcase
    Alterna

    Bathtub Steel showcase

    This product is only available for the Swedish market. Alterna Basic Bathtub with 3/4 front and outlet kit. Quality bath tub in enamelled steel plate with classic design. Compared to other materials, a steel bath keeps the water temperature longer.
    规格
    • This product is only available for the Swedish market. Material: steel Bathtub 1 500 with 3/4 front L 1 500 x B 700 x H 600 mm Weight: 24.7 kg Water volume (100 mm from the edge): 152 liters Bathtub 1 600 with 3/4 front L 1 600 x B 700 x H 600 Weight: 25.4 kg Water volume (100 mm from the edge): 163 liters
    技术规格
    • 唯一参考Stalbadkar_sc2
    • 产品系列Sanitet
    • 产品组Badkar
    • 类型展示(模型)
    • 发布日期2017-12-06
    • 版本号1
    相关
    • 主材料钢
    • 设计国家/地区德国
    • 制造国家/地区德国
    分类
    • BIMobject 类别卫生 - 浴室和SPA
    • IFC 分类装饰元素
    • UNSPSC 名称Bathtubs
    • UNSPSC 代码30181501
    • CSI MasterFormat 2014 代码22 41 19
    • CSI MasterFormat 2014 标题Residential Bathtubs

    发售地区

    欧洲
    瑞典