发布您的产品
Aria Shower wall 130-140
Aria Shower wall 130-140
Aria Shower wall 130-140
Aria Shower wall 130-140
Aria Shower wall 130-140
Aria Shower wall 130-140
Aria Shower wall 130-140
Aria Shower wall 130-140
    Alterna

    Aria Shower wall 130-140

    This product is only available for the Swedish market. Alterna Aria Niche shower is a luxurious shower wall with multiple combination options. By default, Aria comes as a niche solution with a sliding door and a fixed portion, but can also be combined with side panel in glass to get a shower corner. Support bar and profiles are made of chrome plated aluminum. All glass sections are made of 8 mm glass and 3M treated on both sides for easier cleaning. The shower wall can be mounted on both the left and right side. It is available in a range of sizes to be used in both the larger and smaller bathrooms. The height of all parts is 2 000 mm. Note that Aria Shower wall can only be mounted on a floor that is completely straight.
    规格
    • This product is only available for the Swedish market. Total size: B 1 280 - 1 415 mm Total size in combination with side panel: B 1 290 - 1 425 x length of side panel
    技术规格
    • 唯一参考Ariaduschvaggar_130-140
    • 产品系列Sanitet
    • 产品组Duschväggar
    • 类型对象(单个对象)
    • 发布日期2019-01-30
    • 版本号1
    相关
    • 主材料玻璃
    • 设计国家/地区瑞典
    分类
    • BIMobject 类别卫生 - 淋浴屏
    • IFC 分类装饰元素
    • UNSPSC 名称Bathtub or shower enclosures
    • UNSPSC 代码30181507
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • OmniClass 编号23-31 17 17
    • OmniClass 标题Shower Enclosures