发布您的产品
MB-SR50N OW HI+ Awning/Parallel Opening Facade Window
MB-SR50N OW HI+ Awning/Parallel Opening Facade Window
MB-SR50N OW HI+ Awning/Parallel Opening Facade Window
    Aluprof

    MB-SR50N OW HI+ Awning/Parallel Opening Facade Window

    The awning-parallel opening window is a structure based on aluminium profiles with a thermal break. Among its most essential advantages are cost-efficient profiles giving lightness to the whole construction, which is particularly important in the view from the inside. The structure of the awning-parallel opening window has been designed in two glazing options. Standard glazing with an external strip. Application of the glazing strip has eliminated the necessity of structural gluing and emphasizes the outline of the window.

    Due to the application of structural glazing technology involving gluing the external pane to the aluminium frame with the use of structural silicone, application of aluminium elements on the outside is not needed, which causes that the line of the façade on the outside is uniform and parallel opening windows are in no way different from the adjacent fixed areas. Full guarantee in respect of resistance and durability of the silicone joint is granted by the company performing structural gluing of glass panes to aluminium profiles. Insulating glass units are to be installed in the awning-parallel-opening window, as provided in the design.

    In order to attain the highest performance with regard to thermal and sound insulation, the newest technical solutions of thermal breaks and glazing gaskets have been introduced. Furthermore, very efficient ventilation and drainage system has been designed, which ensures long-lasting and failure-free operation of the window. In order to cut down the costs related to re-working of profiles, special grooves have been designed in aluminium sections, which allows time efficient installation of friction stays mechanisms and multi-point locking hardware. The grooves have been standardized, hence application of any hardware manufactured by renowned European companies is possible.

    规格
    • Max dimensions and weight of MB-SR50N OW HI+ constructions:

      • awning: L up to 2000 mm, H up to 2629 mm, max. weight: 180 kg
      • parallel outward-opening: L up to 2000 mm, H up to 3129 mm, max. weight: 400 kg
      • side-opening version: L up to 879 mm, H up to 2000 mm, max. weight: 55 kg

      Technical parameters:

      • Air permeability: Class 4, EN 12207:2001
      • Watertightness: Class E 1950, EN 12208:2001
      • Resistance to wind load: Class B5/C5, EN 12210:2001

    技术规格
    • 唯一参考MB-SR50N-OW-HI
    • 产品系列Façade systems
    • 产品组MB-SR50N Mullion-transom curtain walls
    • 类型集合(多个对象)
    • 发布日期2024-02-09
    • 版本号1
    相关
    • 主材料
    • 次要材料玻璃
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别窗户 - Double Hung Windows
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码Pr_30_59_98_02
    • Uniclass 2015 说明Aluminium window units
    • CSI MasterFormat 2014 代码08 51 13
    • CSI MasterFormat 2014 标题Aluminum Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows