发布您的产品
Fixed PVC Window With Roller Shutter - Renovation installation - A80 range
Fixed PVC Window With Roller Shutter - Renovation installation - A80 range
Fixed PVC Window With Roller Shutter - Renovation installation - A80 range
Fixed PVC Window With Roller Shutter - Renovation installation - A80 range
Fixed PVC Window With Roller Shutter - Renovation installation - A80 range
    AMCC

    Fixed PVC Window With Roller Shutter - Renovation installation - A80 range

    Fenêtre fixe A80, renovation installation style with shutter option

    The best suited innovating doors and windows for green buildings ! From 1.2 W/m².K Uw (with double glazing) to 0.86 W/m².K triple glazing, the A80 Excellence range provides optimum thermal insulation. On top of that, its A*4 air tightness make it fit to meet the expectations of the French RT 2012 thermal regulation.

    规格
    • Performances:
      Uw : 1,2 W/m2.K
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 56%

    技术规格
    • 唯一参考A80_FFPR
    • 产品系列A80
    • 产品组合Renovation
    • 类型对象(单个对象)
    • 发布日期2018-11-20
    • 版本号1
    相关
    • 主材料PVC
    • 次要材料玻璃
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别窗户 - 固定框
    • IFC 分类窗户
    • UNSPSC 名称Fixed windows
    • UNSPSC 代码30171609
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 50 00
    • CSI MasterFormat 2014 标题Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows

    发售地区

    欧洲
    法国