发布您的产品
Steel Epoxy-Coated UL/FM Fire Service Strainers 7001-7002

Steel Epoxy-Coated UL/FM Fire Service Strainers 7001-7002

Series 7001, 7002 UL/FM Fire Service Strainers are used in fire service protection applications in conjunction with a water spray system. They feature an epoxy-coated, steel body with flanged or grooved connections. Series 7001, 7002 strainers are UL listed and FM approved. Maximum Working Pressure: 175psi (12 bar).

技术规格
  • 唯一参考7001-7002
  • 产品系列Plumbing & Flow Control Solutions
  • 产品组合Strainers
  • 类型对象(单个对象)
  • 发布日期2019-11-18
  • 版本号1
相关
  • 主材料钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • UNSPSC 名称Liquid strainers
  • UNSPSC 代码40142501
  • Uniclass 2015 代码Pr_65_57_95_96
  • Uniclass 2015 说明Water strainers
  • CSI MasterFormat 2014 代码40 05 89.13
  • CSI MasterFormat 2014 标题Basket Strainers for Process Service
  • OmniClass 编号23-27 55 29
  • OmniClass 标题Liquid Strainers
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING

发售地区

北美
加拿大
美国