发布您的产品
Anti-Siphon/Chemigation Check Valve - ASCV

Anti-Siphon/Chemigation Check Valve - ASCV

Series ASCV Anti-Siphon/Chemigation Check Valves are used to prevent backflow of mixtures of water and chemicals into the water supply. The spring swing silent check valve is extremely efficient. Series ASCV also features a built in vacuum breaker to provide air release and vacuum relief when flow discontinues and a low pressure drain to provide drainage of any water on the inlet side of the check valve. Maximum Pressure: 150psi (10 bar)

技术规格
  • 唯一参考ASCV
  • 产品系列Plumbing & Flow Control Solutions
  • 产品组合Check Valves
  • 类型对象(单个对象)
  • 发布日期2019-11-18
  • 版本号1
相关
  • 主材料铸铁
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • UNSPSC 名称Valves
  • UNSPSC 代码401416
  • Uniclass 2015 代码Pr_65_54_40_13
  • Uniclass 2015 说明Check valves
  • CSI MasterFormat 2014 代码40 05 65.23
  • CSI MasterFormat 2014 标题Swing Check Valves
  • OmniClass 编号23-27 31 19
  • OmniClass 标题Check Valves
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING

发售地区

北美
加拿大
美国