发布您的产品
2-Piece, Full-Port, Gear Operated, Lead Free* Slow Close Ball Valve - LFAFBV-FP

2-Piece, Full-Port, Gear Operated, Lead Free* Slow Close Ball Valve - LFAFBV-FP

LFAFBV-FP Series are full-port bronze body ball valves UL/FM rated for 400psi (27.6 bar) service in fire protection systems. Available in threaded ends (NPT) with chrome-plated brass ball, brass stem and PTFE seats for low torque and positive shut off. Valve is designed for use with Schedule 40 pipe and is approved for indoor and outdoor use. Has a reversible wiring harness for applications in close proximity to obstacles, and be wired as either Normally-open or Normally-closed.

规格
  • Features

    • Slow closure rate prevents water hammer and complies with NFPA 13
    • Reversible supervisory switch box simplifies electrical wiring access
    • Designed for use with Schedule 40 pipe and approved for indoor and outdoor use
    • Full-port, gear-operated ball valve for fire-suppression system isolation
技术规格
  • 唯一参考LFAFBV-FP
  • 产品系列Plumbing & Flow Control Solutions
  • 产品组合Automatic Control Valves
  • 类型对象(单个对象)
  • 发布日期2019-11-18
  • 版本号1
相关
  • 主材料不锈钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • UNSPSC 名称Valves
  • UNSPSC 代码401416
  • Uniclass 2015 代码Pr_65_54_40_16
  • Uniclass 2015 说明Control valves
  • CSI MasterFormat 2014 代码23 09 13.33
  • CSI MasterFormat 2014 标题Control Valves
  • OmniClass 编号23-27 31 00
  • OmniClass 标题Valves
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING

发售地区

北美
加拿大
美国