发布您的产品
Amtrak Solar 14-Inch Galvanized Solar Fan
Amtrak Solar 14-Inch Galvanized Solar Fan
Amtrak Solar 14-Inch Galvanized Solar Fan
Amtrak Solar 14-Inch Galvanized Solar Fan

    Amtrak Solar 14-Inch Galvanized Solar Fan

    This solar fan is 12-volt 80-watt DC motor which is configured to work with solar panel ranging from 10 watts to 80 watt Fan. The fan turns on as soon as the sunlight hits the solar panel. It keeps the house cool and ventilated with fresh air circulation all day. The dimension of the fan is 14" x 14" x 4”. The fan blade is 10 inches high efficiency and designed to produces maximum air flow. There are 4 -1" metal tabs on the fan for mounting.

    The fan is designed to be installed in an opening such as a gable vent where it can be hooked up to a solar panel. Made in USA.

    As Featured on Amazon.com

    #AmtrakSolar #SolarPanel #SolarAtticFan

    规格
    • Technical Details

      Part Number: SF711
      Item Weight: 4.65 pounds
      Product Dimensions: 14 x 14 x 3 inches
      Item model number: SF711
      Material: Galvanized Metal
      Shape: Round
      Voltage: 12 volts
      Wattage: 80 watts
      Blade Length: 10 inches

    技术规格
    • 唯一参考Amtrak-Solar-14-Inch-Galvanized-Solar-Fan
    • 产品系列Solar
    • 产品组合Attic Fan
    • 类型文档(信息)
    • 发布日期2019-03-11
    • 版本号1
    相关
    • 主材料镀锌钢板
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 暖通空调
    • UNSPSC 名称Fans
    • UNSPSC 代码40101604
    • CSI MasterFormat 2014 代码23 34 00
    • CSI MasterFormat 2014 标题HVAC Fans
    • OmniClass 编号23-33 31 19
    • OmniClass 标题Fans

    发售地区

    北美
    美国