发布您的产品
E-ITN 40.XX Double-sensored electronic heating cost allocator
E-ITN 40.XX Double-sensored electronic heating cost allocator

    E-ITN 40.XX Double-sensored electronic heating cost allocator

    A new generation heating cost allocator equipped with a wireless data transmission system, characterised by the perfect use of operational potential contained in microprocessor technology, modern design and the data encryption with AES method.

    Application

    Heating costs allocator E-ITN 30.6 has been designed for settlements carried out monthly and yearly as well. E-ITN 30.XX calculates the cost of heating in space. Recommended scope of application includes horizontal or vertical heating systems with one or two pipes with an average minimum design temperature of heat-transfer medium no less than 35°C and maximum one no more than 90°C.

    规格
    • CHARACTERISTICS

      - The wireless data transmission system is implemented by: an IR port - a direct readout with a reader; and a radio interface - a remote readout implemented outside the premises with allocators installed.

      - The allocator is equipped with an ergonomically located LCD display that enables the user to easily read out the values of current heat consumption. In addition, these data are recorded in the internal memory, so it is possible to make a full analysis of heat consumption and the conditions in which the heat allocator worked in a whole heating season.

      - Heat allocator E-ITN 40.XX provides a precise measurement of heater temperature. The installation and configuration of any additional devices is not required. HCA calculation is based on the software that allows a fair settlement of the cost to heat used for the specific apartment

      - Any attempt of unauthorised manipulation (broken e-locks), an attempt to remove heater with attached allocator or the use thermal barriers before heater (furniture, curtains, etc.), is recorded with the exact date of its occurrence. The information about the manipulation is transmitted during the forthcoming radio readout.

    技术规格
    • 唯一参考e-itn-40xx-double-sensored-electronic-heating-cost-allocator
    • 产品系列Double-sensored Electronic Heating Cost Allocator
    • 产品组合Electronic Heating Cost Allocator
    • 类型对象(单个对象)
    • 发布日期2022-09-14
    • 版本号1
    • 高度 (mm)100
    • 宽度 (mm)37
    • 深度 (mm)33
    相关
    • 主材料PC/ABS
    • 次要材料铝
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别暖通空调 - 暖通空调
    • IFC 分类配电控制元素
    • ETIM 代码EC011754
    • ETIM 名称Heat meter
    • UNSPSC 名称Heat detectors
    • UNSPSC 代码46191502
    • Uniclass 2015 代码Pr_80_51_51_37
    • Uniclass 2015 说明Heat meters
    • CSI MasterFormat 2014 代码22 05 19
    • CSI MasterFormat 2014 标题Meters and Gages for Plumbing Piping
    • OmniClass 编号23-27 11 19
    • OmniClass 标题Heat Measuring Instrument And Controls
    • CSI UniFormat II 代码D2090
    • CSI UniFormat II 标题Other Plumbing Systems