发布您的产品
Aquatica Adelina
Aquatica Adelina
Aquatica Adelina
Aquatica Adelina
Aquatica Adelina
    Aquatica

    Aquatica Adelina

    Adelina is a minimalistic, freestanding, bowl-shaped tub, which has been hand crafted in EU by our vanguard European designers. Adelina is manufactured with Aquatica’s ground breaking AquateX™ material, providing its warm, velvety surface with unparalleled heat retention and durability. The modern and bold circular design of this model will lend a refined style to any bathroom interior, and is available in all-white, or in a black-outer and white-inner version.

    规格
      • Made of AquateX™ award winning composite
      • Velvety, warm, smooth and pleasant to the touch hypoallergenic surface
      • Minimalistic, freestanding, bowl-shaped tub
      • Designed for comfortable two person bathing
      • Drain is not included
      • 25 Year Limited Warranty
    技术规格
    • 唯一参考aquatica-adelina
    • 产品系列Bathtub
    • 产品组合Spa
    • 类型对象(单个对象)
    • 发布日期2021-02-11
    • 版本号1
    • 高度 (mm)535
    • 宽度 (mm)1500
    • 深度 (mm)385
    相关
    • 主材料固体表面
    • 次要材料固体表面
    • 制造国家/地区拉脱维亚
    • 净重 (Kg)150
    分类
    • BIMobject 类别卫生 - 浴室和SPA