发布您的产品
ARDEX AF 825 - Tackifier
ARDEX AF 825 - Tackifier

    ARDEX AF 825 - Tackifier

    ARDEX AF 825
    Surface Tackifier

    DESCRIPTION
    ARDEX AF 825 is a water-based, extremely low odour, solvent free, acrylic, emulsion-based floor covering tackifier. ARDEX AF 825 is odourless when dry, and has a short airing time and permanent tack. It is protected from biodegradation and has good resistance to plasticiser migration.

    COVERAGE
    Covers up to 125 m²

    规格
    • FEATURES
      • Install floor coverings in as little as 10 minutes, or up to 24 hours after application
      • Instant release allows worn or damaged tiles to be removed easily
      • Suitable for raised access flooring
      • High temperature resistance, suitable for use over underfloor heating systems
      • Extremely low odour
      • Solvent free

      PACK SIZE
      10 kg

    技术规格
    • 唯一参考ardex-af-825
    • 产品系列Flooring Adhesive
    • 产品组合Tackifier
    • 类型对象(单个对象)
    • 发布日期2020-01-06
    • 版本号1
    相关
    • 主材料亚克力
    • 设计国家/地区英国
    • 制造国家/地区英国
    分类
    • BIMobject 类别地板 - 地板
    • IFC 分类Floor
    • UNSPSC 名称Flooring
    • UNSPSC 代码301617
    • Uniclass 2015 代码EF_30_20
    • Uniclass 2015 说明Floors
    • CSI MasterFormat 2014 代码09 60 00
    • CSI MasterFormat 2014 标题Flooring
    • OmniClass 编号23-15 17 00
    • OmniClass 标题Floor Coverings
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes

    发售地区

    亚洲
    印度