发布您的产品
Butynol - Roofing membrane

Butynol - Roofing membrane

BUTYNOL®

Roofing membrane

DESCRIPTION
A synthetic rubber with properties which resist ageing from heat, sunlight and ozone. It has excellent gas impermeability and toughness and remains flexible at low temperatures.

Butynol is manufactured by combining the petroleum gases isobutylene and isoprene at the extremely low temperature of –100°C. Butynol is marketed by ARDEX ENDURA as a warranted roofing and tanking product and fixed by their trained and experienced approved Applicators.

规格
  • PACKAGING
    In rolls of nominal 1.4 m width and 17.86 m long.

    GAUGES & RESPECTIVE WEIGHTS
    1.0mm black            nominal 30kg
    1.5mm black            nominal 45kg
    2.25mm black          nominal 32kg
    1.2mm dove grey    nominal 30kg
    1.5mm all colours    nominal 47kg

技术规格
  • 唯一参考butynol
  • 产品系列Waterproofing Systems
  • 产品组合MEMBRANE WATERPROOFING
  • 类型对象(单个对象)
  • 发布日期2020-01-06
  • 版本号1
相关
  • 主材料橡胶
  • 设计国家/地区新西兰
  • 制造国家/地区新西兰
分类
  • BIMobject 类别建筑材料 - Waterproofing & Membranes
  • IFC 分类Floor
  • UNSPSC 名称Stone or tile flooring
  • UNSPSC 代码30161706
  • Uniclass 2015 代码Pr_20_31_02_89
  • Uniclass 2015 说明Tile adhesives
  • CSI MasterFormat 2014 代码09 60 00
  • CSI MasterFormat 2014 标题Flooring
  • OmniClass 编号23-15 17 13 13
  • OmniClass 标题Tile Flooring
  • CSI UniFormat II 代码C3020
  • CSI UniFormat II 标题Floor Finishes

发售地区

亚洲
印度