发布您的产品
CL 11 - Commercial grade, self-levelling compound

CL 11 - Commercial grade, self-levelling compound

CL 11 has been especially designed to produce a smooth, flat surface when applied to hard, rigid sub-floors such as cement sand screeds, concrete, etc. CL 11 contains high quality special cements and selected fillers so that, when mixed with water, it produces a free flowing mortar with self-levelling properties. The mortar can be applied at a thickness from 3 – 5mm and suitable for internal areas only.

FEATURES
• Pumpable: highly fluid for fast installation
• Self-smoothing: produces flat and absorbent surface for subsequent finishes
• Walkable after 3 hours
• Ready to receive floor coverings within 48 hours

Ardex Endura

规格
  • Bulk density of powder: Approx. 1.3kg / l
    Weight of fresh mortar: Approx. 2.0kg / l
    Working time: Approx. 25 minutes
    Pot life: Approx. 15 minutes
    Initial Set (Vicat): Approx. 40 minutes
    Final Set (Vicat): Approx. 1 hour
    Ball Impact Hardness: After 1day 6.5 mm
    Scratch Hardness: After 1 day 1.6 mm
    Compressive Strength: After 28 days min 20 N/Sqmm
    Flexural Strength after 7days: 3.5 N/Sqmm 
    VOC Content: 7.1 g/L
    Coverage: Approximately 5.0 m² @ 3 mm thickness
    Pack Size: 25 kg

    Ardex Endura

技术规格
  • 唯一参考cl-11
  • 产品系列Flooring Solutions
  • 产品组合Self-Leveling Underlayment
  • 类型对象(单个对象)
  • 发布日期2019-08-24
  • 版本号2
相关
  • 主材料Cementitious
  • 设计国家/地区印度
  • 制造国家/地区印度
分类
  • BIMobject 类别地板 - 支撑物
  • Uniclass 2015 代码Pr_35_31_06_80
  • Uniclass 2015 说明Smoothing and levelling underlay compounds
  • CSI MasterFormat 2014 代码06 16 26
  • CSI MasterFormat 2014 标题Underlayment
  • OmniClass 编号23-15 17 11 13 11 13
  • OmniClass 标题Portland Cement Floor Underlayments
  • CSI UniFormat II 代码B1010
  • CSI UniFormat II 标题Floor Construction

发售地区

亚洲
印度