发布您的产品
Argelith Rectangular Porcelain Stoneware Tiles
Argelith Rectangular Porcelain Stoneware Tiles
Argelith Rectangular Porcelain Stoneware Tiles
Argelith Rectangular Porcelain Stoneware Tiles
Argelith Rectangular Porcelain Stoneware Tiles
Argelith Rectangular Porcelain Stoneware Tiles

    Argelith Rectangular Porcelain Stoneware Tiles

    Rectangular porcelain stoneware tiles for industrial floors
    Durable. Hygienic. Sustainable.

    Thanks to a wide choice of shapes, colours, surface structures and tile thicknesses, Argelith porcelain stoneware tiles are the ideal floor covering, Made in Germany. Our rectangular porcelain stoneware tiles set the standard in functionality and longevity. They are easy to clean, abrasion- and break-resistant and extremely durable, even under heavy mechanical loads. Sustainable, free of pollutants, odourless and 100 % recyclable, they combine functionality with environmental responsibility, the perfect choice for demanding applications.

    规格
    • Ceramic tiles have many advantages:

      • ROBUST AND HARD-WEARING
      • DURABLE AND SUSTAINABLE
      • RESISTANT TO ACIDS AND ALKALIS
      • HYGIENIC, HACCP & EHEDG MEMBERSHIP
      • WATER ABSORPTION <0.1 %
      • BREAK-RESISTANT AND ABRASION-RESISTANT
      • THERMAL SHOCK-RESISTANT AND FIREPROOF
      • FROST-PROOF
      • STAIN-RESISTANT
      • EASY TO CLEAN AND HIGHLY SLIP-RESISTANT
      • RESISTANT TO OILS, LIQUIDS AND CHEMICALS
      • HIGH DIMENSIONAL ACCURACY <0.5 mm
      • Forming slopes and falls is straightforward
      • Individual tiles are easy to repair or replace
      • Free of pollutants, free of chemical vapours
      • 100 % recyclable
      • Odourless

      Quality you can see and feel. High-quality, versatile, indestructible.

      Our products are CE-marked and certified in accordance with the strict safety standards of the food industry. They therefore carry both the EHEDG and the HACCP seal.

    技术规格
    • 唯一参考rectangular-tile
    • 发布日期2026-09-30
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 砖瓦