发布您的产品
Digital Mixing Center, the Brain, DMC80-80

Digital Mixing Center, the Brain, DMC80-80

DMC80-80 is a fully Digital Mixing Center (DMC) designed specifically to be the primary water temperature controller in a continuously pumped circulating hot water system.

Digital technology provides enhanced water temperature control accuracy which resists zero system demand “Temperature Creep” without the use of a manual throttling valve or a temperature activated pump shut-off device (aquastat).

Operational Specifications
  • +/-2°F water temperature control at points of use 25’ downstream during demand
  • +/-2°F water temperature control at the DRV during zero system demand “idling” periods
  • 2°F minimum valve inlet to outlet temperature requirement (system recirculation temperature loss)
  • Automatic shutoff of hot water flow upon cold water inlet supply failure
  • Automatic shutoff of hot water flow in the even of a power failure
  • Programmable set point range of 81-158°F (27-70°C)
  • Programmable thermal disinfection mode
  • Programmable 1st level hi/lo temp alarm display
  • Programmable temperature error level for safety shutdown
技术规格
  • 唯一参考21474
  • 产品系列Mixing Valves for Liquid Services
  • 产品组合Hot Water Products - Water Temperature Controls
  • 类型对象(单个对象)
  • 发布日期2012-12-03
  • 版本号1
分类
  • BIMobject 类别管道 - 阀门

发售地区

北美
美国