发布您的产品
ASB OutdoorSquashCourt
ASB OutdoorSquashCourt
ASB OutdoorSquashCourt
ASB OutdoorSquashCourt
ASB OutdoorSquashCourt
    ASB SQUASH

    ASB OutdoorSquashCourt

    ASB Outdoor Court - ASB is revolutionizing the world of squash with its innovative Outdoor Squash Court. With a long history of expertise in squash court production and successful outdoor ShowGlassCourt setups, ASB has developed a court specifically designed for outdoor use. The goal is to make squash more accessible, attract new players, and increase awareness of this great sport by bringing it into the open air.

    规格
    • Usually, squash is played in squash or leisure centres, schools, univer-sities, or at other squash related venues. But is the unusual possible? What about playing squash outdoors? This is possible, but it needs the right venue and appropriate material to build a court that can withstand all outdoor conditions such as the weather as well as many other influences that every publicly accessible installation faces. Brin-ging squash outdoors and making it more accessible and visible will give the sport a better image and more attention.

      Advantages:

      • Minimal maintenance
      • Fast installation
      • The court can be moved from one location to the
      • other
      • Outdoor placement
      • Simple site preparation
      • Durability and resistance

      Foundation

      • no need for a building
      • a flat area of roughly 12 x 10 metres needed
      • has to withstand the court load

      The Structure

      • steel frame
      • powder coated resistant anti-corrosive surface treatment
      • stability and safety: certified to withstand a hurricane

      The Walls

      • made of specially designed HPL board assuring the proper ball rebound
      • UV protected
      • highly durable to sustain the constant squash ball hitting and rough outdoor conditions
      • different colours

      The Floor

      • customized sports floor tiles
      • resistant paint for marking lines
      • different colours

        Optional

        • optionally the outdoor court can be fitted withlights
        • the court can be used even in rainy weather when equipped with a cover/roof
        • Overall appearance the court can be fitted to different environments (leisure setup, industrial setup), which is a subject to individual design
        • weather resistant
      技术规格
      • 唯一参考squash-outdoor
      • 类型对象(单个对象)
      • 发布日期2024-10-25
      • 版本号1
      • 高度 (mm)4985
      • 宽度 (mm)9000
      • 深度 (mm)11500
      相关
      • 主材料粉末涂层钢
      • 次要材料刨花板
      分类
      • BIMobject 类别运动和娱乐 - 其他
      • IFC 分类对象
      • OmniClass 编号23-11 31 11
      • OmniClass 标题Sports Field Surfacing
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
      瓦利斯和富图纳