发布您的产品
Fig. 7084SS - Stainless Steel Flange Adapter Gr x Class 150
已存档

Fig. 7084SS - Stainless Steel Flange Adapter Gr x Class 150

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
技术规格
  • 唯一参考less-steel-flange-adapter-gr-x-class-150-1
  • 产品系列Pipe Joining Systems
  • 产品组Grooved > Fittings > Grooved Stainless Steel Fittings
  • 类型对象(单个对象)
  • 发布日期2022-06-06
  • 版本号1
相关
  • 主材料不锈钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 接头
  • IFC 分类管件
  • ETIM 代码EG015540
  • ETIM 名称Fittings, flanges and connectors
  • UNSPSC 名称Plumbing connectors
  • UNSPSC 代码40141720
  • Uniclass 2015 代码Pr_65_52_63
  • Uniclass 2015 说明Pipes and fittings
  • OmniClass 编号23-27 43 00
  • OmniClass 标题Pipe Fittings
  • CSI UniFormat II 代码C1030
  • CSI UniFormat II 标题Fittings
BIMobject 产品库

Revit 版 Design App

只需单击一下,即可将族直接加载到您的 Revit 模型中

获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

  • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
  • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
  • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)