发布您的产品
ASSA ABLOY VersaMax 2.0 Touchless - overhead concealed

ASSA ABLOY VersaMax 2.0 Touchless - overhead concealed

The ASSA ABLOY VersaMax 2.0 Touchless ICU door system automatically opens for patients and staff with a jamb or wall mounted wave plate, making it ideal for critical care environments. Providing not only convenient access to an ICU room, it significantly reduces contact with door handles to help reduce the risk of spreading disease. Additionally, an overhead presence sensor ensures safe, precise operation. Patent pending Flush Bolt-Free technology makes breakout a simple process. Optional InteGlass is also available for electronic glass systems, seamlessly integrated within the ASSA ABLOY VersaMax 2.0 ICU door and header using UL listed components. Smoke rated packages are available certified to UL1784.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

ASSA ABLOY

规格
  • Flush Bolt-Free breakout technology for convenient breakout.
    InteGlass™ electric glass platform for electronic glass panels.
    Smoke rated package certified to UL1784 (single slide only).
    Your choice of activation device including jamb or wall mounted, card reader or remote switch.
    MicroShield™ antimicrobial coating available.

技术规格
  • 唯一参考VersaMax_Touchless_OHC
  • 类型对象(单个对象)
  • 发布日期2017-08-29
  • 版本号1
相关
  • 主材料
分类
  • BIMobject 类别门 - 滑动门
  • IFC 分类
  • UNSPSC 名称Doors
  • UNSPSC 代码301715
  • CSI MasterFormat 2014 代码08 42 29.23
  • CSI MasterFormat 2014 标题Sliding Automatic Entrances