发布您的产品
ADAPTOR FEMALE SOLVENT SOCKET x BSP FEMALE THREAD PVC-U

ADAPTOR FEMALE SOLVENT SOCKET x BSP FEMALE THREAD PVC-U

Nominal pressure: 10 kg/cm2. Assembly between flanges. Available in PN/10 and PN/16 under command. 8 options: - Outlets D. 50 mm - Outlets D. 65 mm - Outlets D. 80 mm - Outlets D. 100 mm - Outlets D. 125 mm - Outlets D. 150 mm - Outlets D. 200 mm - Outlets D. 250 mm
技术规格
  • 唯一参考ADAPTOR_FEMALE_SOLVENT_SOCKET_BSP_THREAD_PVC
  • 产品系列Fittings
  • 产品组合PVC-U
  • 类型建筑材料材料
  • 发布日期2019-06-10
  • 版本号1
相关
  • 主材料PVC
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别管道 - 接头
  • IFC 分类阀门