发布您的产品
ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part
    ATT

    ATT Mini FLOOR DRAIN – gully horizontal with round top, two-part

    The ATT Mini Floor Drain – Gully Horizontal with Round Top (Two-Part) is a compact yet highly efficient drainage solution tailored for food and chemical industry facilities, including dairies, breweries, meat processing plants, and industrial kitchens. Developed with architects and engineers in mind, this two-part floor drain provides easy access for cleaning and maintenance, while offering long-term performance in environments requiring the highest hygiene standards.

    Made from high-grade stainless steel—including AISI 304 and the highly corrosion-resistant AISI 316L—this gully ensures excellent durability and resistance to aggressive cleaning agents, high humidity, and chemical exposure. The two-part construction includes a removable upper section that facilitates thorough access for servicing, making it ideal for areas where cleanliness and ease of maintenance are crucial.

    The round top minimizes dirt accumulation and enhances the product's hygienic profile, while its minimal-weld design reduces potential bacterial retention points. A solid internal waste basket is integrated into the design, allowing effective retention of solids and preventing clogging. The product is suitable for flush integration with industrial flooring, supporting smooth operations and safe movement in production environments.

    Advantages:

    • Made from durable stainless steel: AISI 304 or AISI 316L.
    • Compact, two-part construction enables easy access and maintenance.
    • Internal waste basket retains solids and prevents drainage system blockages.
    • Hygienic round-top design with minimal welding.
    • Resistant to chemicals, humidity, and industrial cleaning procedures.
    • Ideal for use in food and chemical processing industries.
    • The ATT Mini Floor Drain – Gully Horizontal with Round Top (Two-Part) delivers a reliable, hygienic, and maintenance-friendly solution for architects and facility planners designing modern, high-standard production environments.
    规格
      • material EN 1.4301, AISI 304 or EN 1.4404, AISI 316L,
      • round surface,
      • outer edges 4mm thick, sheet thickness 1.5 mm,
      • body pressed without joints,
      • rounded corners at the height of the bottom plate,
      • an inspectable trap with EPDM seal in accordance with the European standard EN 1253,
      • no stagnant water in the body of the drains according to EHEDG
      • height of the water column is 50 mm,
      • strainer,
      • flow rate - 0,9 l/s,
      • Grating load class up to D400,
      • surface is pickled and passivated,
      • upper edge grinded with a grain of 240,
      • adjustment screws M10.
    技术规格
    • 唯一参考att-mini-floor-drain-gully-horizontal-with-round-top-two-part
    • 产品系列ATT drainage, drainages channels
    • 产品组合ATT point drainages and gullies
    • 类型Digital Inventory (Products)
    • 发布日期2022-05-16
    • 版本号1
    相关
    • 主材料不锈钢
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别管道 - 排水系统
    • IFC 分类Floor