我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

M32 Network Camera Series

唯一参考号: m32
品牌: Axis Communications
产品系列: Security cameras
产品组: Network Cameras
发布日期: 2012-01-01
版本号: 1
类型: 对象(单个对象)
Affordable and easy-to-install fíxed domes
AXIS M32 Network Cameras are cost-effective and compact fíxed domes with handy features such as Power over Ethernet, varifocal lens and pixel counter.

Discreet surveillance in exposed indoor environments
These cameras include intelligent capabilities such as video motion detection and detection of camera tampering attempts like blocking or spray-painting. They are perfectly suited where discreet, tamper-resistant or vandal-resistant fixed domes are requested, e.g. in retail stores and schools.


材料(主): Polycarbonate
材料(次):
设计于: Sweden
制造于: Poland

BIMobject类别: 电子 - 视觉电子
IFC分类: Electric Appliance
UNSPSC名称: Security cameras
UNSPSC代码: 46171610
Uniclass 2.0 代码: SS-75-40
Uniclass 2.0 描述: Security Systems
NBS Reference 代码: 75-40
NBS Reference 描述: Security Systems

所有 BIM 对象都来自于得到确认和批准的真实制造商