发布您的产品
AXOR ShowerSolutions Porter unit softsquare
AXOR ShowerSolutions Porter unit softsquare
    AXOR

    AXOR ShowerSolutions Porter unit softsquare

    AXOR ShowerSolutions Porter unit softsquare
    规格
    • Surfaces:

      - 11626007 Chrome

      - 11626677 Matt Black

      Specification:

      • integrated support function

      • metal housing with internal water supply made of plastic

      • non-return valve: non-return valve

      • connection type: G ½

      • for shower hoses with conical nut on both sides

    技术规格
    • 唯一参考11626CHN
    • 产品系列AXOR ShowerSolutions
    • 产品组Wall outlet
    • 类型对象(单个对象)
    • 发布日期2022-09-28
    • 版本号1
    • 高度 (mm)164
    • 宽度 (mm)100
    • 深度 (mm)77
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)870
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类卫浴终端
    • ETIM 代码EC010905
    • ETIM 名称Shower connecting piece
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码Pr_40_20_87_76
    • Uniclass 2015 说明Shower heads
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    亚洲