发布您的产品
AXOR Uno basin mixer electronic chrome
AXOR Uno basin mixer electronic chrome
    AXOR

    AXOR Uno basin mixer electronic chrome

    AXOR Uno Electronic basin mixer with temperature pre-adjustment with mains connection 230 V
    规格
    • Surfaces: - 38010700 Matt White - 38010000 Chrome - 38010670 Matt Black - 38010020 Polished Chrome - 38010130 Polished Bronze - 38010140 Brushed Bronze - 38010250 Brushed Gold Optic - 38010260 Brushed Chrome - 38010800 Stainless Steel Optic - 38010820 Brushed Nickel - 38010830 Polished Nickel - 38010930 Polished Brass - 38010950 Brushed Brass - 38010990 Polished Gold Optic Specification: • ComfortZone 100 • projection 148 mm • spray type: normal spray • maximum flow rate at 3 bar: 3,5 l/min • temperature adjustable via iBox • suitable for continous flow water heaters • infrared sensor technology • automatic environmental adjustment of infrared sensor • adjustable optical range of infrared sensor (2 settings) • 230 V / 50 Hz mains connection • running time: 10 s • hygiene rinse activatable (automatic water flow) • frequency of hygiene rinse: 24 h • flushing time hygiene rinse: 10 s • permanent rinse activatable (single water flow for 180 seconds, suitable for thermal disinfection) • cleaning mode: manual water stop for washbasin cleaning • connection dimension: DN15 • dirt filters in the connection hoses
    技术规格
    • 唯一参考38010000
    • 产品系列AXOR Uno
    • 产品组Electronic mixers
    • 类型对象(单个对象)
    • 发布日期2019-03-23
    • 版本号1
    • 高度 (mm)177
    • 宽度 (mm)47
    • 深度 (mm)172
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)2.5
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类阀门
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • CSI MasterFormat 2014 代码22 41 39
    • CSI MasterFormat 2014 标题Residential Faucets, Supplies, and Trim
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲