发布您的产品
42605XXX AXOR Universal Rectangular Soap dish
42605XXX AXOR Universal Rectangular Soap dish
    AXOR

    42605XXX AXOR Universal Rectangular Soap dish

    AXOR Universal Rectangular Soap dish
    规格
    • Surfaces: - 42605000 Chrome - 42605140 Brushed Bronze - 42605250 Brushed Gold Optic - 42605300 Polished Red Gold - 42605310 Brushed Red Gold - 42605330 Polished Black Chrome - 42605340 Brushed Black Chrome - 42605670 Matt Black - 42605800 Stainless Steel Optic - 42605820 Brushed Nickel - 42605950 Brushed Brass - 42605990 Polished Gold Optic Specification: • wall-mounted • material shelf: glass • material holder: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    技术规格
    • 唯一参考42605XXX
    • 产品系列AXOR Universal Rectangular
    • 产品组Soap dishes /-basket
    • 类型对象(单个对象)
    • 发布日期2022-09-28
    • 版本号1
    • 高度 (mm)110
    • 宽度 (mm)110
    • 深度 (mm)107
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)597
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • ETIM 代码EC010557
    • ETIM 名称Soap holder
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_76_82
    • Uniclass 2015 说明Soap dishes
    • CSI MasterFormat 2014 代码10 28 00
    • CSI MasterFormat 2014 标题Toilet, Bath, and Laundry Accessories
    • OmniClass 编号23-31 25 29 11
    • OmniClass 标题Hand Soap Holders
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    欧洲 亚洲