发布您的产品
AXOR Universal Rectangular Shower door handle
AXOR

AXOR Universal Rectangular Shower door handle

AXOR Universal Rectangular Shower door handle
规格
  • Surfaces: - 42639007 Chrome - 42639347 Brushed Black Chrome - 42639677 Matt Black - 42639997 Polished Gold Optic Specification: • material: metal • material holder: metal • fixed • length: 398 mm • with mounting material • thickness of glass: 6 - 12 mm • concealed fastening • drilling distance: 350 mm • diameter drill hole: 6 mm • can be used simultaneously as a bath towel holder
技术规格
  • 唯一参考42639CHN
  • 产品系列AXOR Universal Rectangular
  • 产品组Towel holder
  • 类型对象(单个对象)
  • 发布日期2022-09-28
  • 版本号1
  • 高度 (mm)52
  • 宽度 (mm)398
  • 深度 (mm)79
相关
  • 设计国家/地区德国
  • 制造国家/地区德国
  • 净重 (Kg)1.2
分类
  • BIMobject 类别卫生 - 浴室配件
  • IFC 分类装饰元素
  • ETIM 代码EC010551
  • ETIM 名称Towel holder
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20_76_90
  • Uniclass 2015 说明Towel rails
  • CSI MasterFormat 2014 代码10 28 00
  • CSI MasterFormat 2014 标题Toilet, Bath, and Laundry Accessories
  • OmniClass 编号23-31 25 25
  • OmniClass 标题Towel Bars
  • CSI UniFormat II 代码E2010
  • CSI UniFormat II 标题Fixed Furnishings

发售地区

亚洲