发布您的产品
42804CHN AXOR Universal Circular Toothbrush tumbler
42804CHN AXOR Universal Circular Toothbrush tumbler
    AXOR

    42804CHN AXOR Universal Circular Toothbrush tumbler

    AXOR Universal Circular Toothbrush tumbler
    规格
    • Surfaces: - 42804007 Chrome - 42804677 Matt Black - 42804707 Matt White - 42804347 Brushed Black Chrome - 42804997 Polished Gold Optic Specification: • wall-mounted • material: glass • material holder: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    技术规格
    • 唯一参考42804CHN
    • 产品系列AXOR Universal Circular
    • 产品组Tooth brush tumbler
    • 类型对象(单个对象)
    • 发布日期2022-09-28
    • 版本号1
    • 高度 (mm)114
    • 宽度 (mm)76
    • 深度 (mm)84
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)0.69
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • ETIM 代码EC010556
    • ETIM 名称Toothbrush holder
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_76_89
    • Uniclass 2015 说明Toothbrush holders
    • CSI MasterFormat 2014 代码10 28 00
    • CSI MasterFormat 2014 标题Toilet, Bath, and Laundry Accessories
    • OmniClass 编号23-31 25 00
    • OmniClass 标题Toilet and Bath Specialties
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    亚洲