发布您的产品
AXOR Universal Circular Towel hook
AXOR

AXOR Universal Circular Towel hook

AXOR Universal Circular Towel hook
规格
  • Surfaces: - 42811000 Chrome - 42811670 Matt Black - 42811700 Matt White - 42811950 Brushed Brass - 42811990 Polished Gold Optic - 42811250 Brushed Gold Optic - 42811140 Brushed Bronze - 42811300 Polished Red Gold - 42811310 Brushed Red Gold - 42811820 Brushed Nickel - 42811800 Stainless Steel Optic - 42811330 Polished Black Chrome - 42811340 Brushed Black Chrome - 42811020 Polished Chrome - 42811260 Brushed Chrome - 42811830 Polished Nickel - 42811130 Polished Bronze - 42811930 Polished Brass Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • diameter drill hole: 6 mm
技术规格
  • 唯一参考42811XXX
  • 产品系列AXOR Universal Circular
  • 产品组Hooks
  • 类型对象(单个对象)
  • 发布日期2022-09-28
  • 版本号1
  • 高度 (mm)25
  • 宽度 (mm)25
  • 深度 (mm)50
相关
  • 设计国家/地区德国
  • 制造国家/地区德国
  • 净重 (Kg)100
分类
  • BIMobject 类别卫生 - 浴室配件
  • IFC 分类装饰元素
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20_76
  • Uniclass 2015 说明Sanitary accessories
  • CSI MasterFormat 2014 代码01 52 19
  • CSI MasterFormat 2014 标题Sanitary Facilities
  • OmniClass 编号23-31 25 27
  • OmniClass 标题Robe Hooks
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

欧洲 亚洲