发布您的产品
AXOR Universal Softsquare Toilet paper holder
AXOR Universal Softsquare Toilet paper holder
    AXOR

    AXOR Universal Softsquare Toilet paper holder

    AXOR Universal Softsquare Toilet paper holder
    规格
    • Surfaces: - 42846670 Matt Black - 42846000 Chrome - 42846020 Polished Chrome - 42846130 Polished Bronze - 42846140 Brushed Bronze - 42846250 Brushed Gold Optic - 42846260 Brushed Chrome - 42846300 Polished Red Gold - 42846310 Brushed Red Gold - 42846330 Polished Black Chrome - 42846340 Brushed Black Chrome - 42846800 Stainless Steel Optic - 42846820 Brushed Nickel - 42846830 Polished Nickel - 42846930 Polished Brass - 42846950 Brushed Brass - 42846990 Polished Gold Optic Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    技术规格
    • 唯一参考42846XXX
    • 产品系列AXOR Universal Softsquare
    • 产品组Roll holders
    • 类型对象(单个对象)
    • 发布日期2022-09-28
    • 版本号1
    • 高度 (mm)71
    • 宽度 (mm)143
    • 深度 (mm)81
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)356
    分类
    • BIMobject 类别卫生 - 卫生间配件
    • IFC 分类装饰元素
    • ETIM 代码EC010553
    • ETIM 名称Toilet roll holder
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_76_88
    • Uniclass 2015 说明Toilet roll holders
    • CSI MasterFormat 2014 代码10 28 13
    • CSI MasterFormat 2014 标题Toilet Accessories
    • OmniClass 编号23-31 25 21
    • OmniClass 标题Toilet Paper Dispensers
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    欧洲 亚洲