AXOR Edge Single lever basin mixer 280 for wash bowls with push-open waste set - diamond cut
规格
Surfaces:
- 46031007 Chrome
- 46031137 Polished Bronze
- 46031307 Polished Red Gold
- 46031337 Polished Black Chrome
- 46031997 Polished Gold Optic
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 280
• projection: 180 mm
• spout height: 282 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• push-open waste set G 1¼
• material waste set: metal
• connection type: G ½ connections
• connection dimension: DN15