发布您的产品
AXOR Edge bath spout chrome
AXOR Edge bath spout chrome
    AXOR

    AXOR Edge bath spout chrome

    AXOR Edge Bath spout
    规格
    • Surfaces: - 46410020 Polished Chrome - 46410830 Polished Nickel - 46410930 Polished Brass - 46410000 Chrome - 46410130 Polished Bronze - 46410300 Polished Red Gold - 46410330 Polished Black Chrome - 46410990 Polished Gold Optic Specification: • 1 function • projection 190 mm • wall-mounted • maximum flow rate at 3 bar: 23 l/min • connection dimension: G ½ • spray type: normal spray
    技术规格
    • 唯一参考46410000
    • 产品系列AXOR Edge
    • 产品组合Bath fillers
    • 类型对象(单个对象)
    • 发布日期2019-04-01
    • 版本号1
    • 高度 (mm)84
    • 宽度 (mm)60
    • 深度 (mm)210
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)1.5
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类阀门
    • ETIM 代码EC011421
    • ETIM 名称Outlet for sanitary taps
    • Uniclass 2015 代码Pr_40_20_76
    • Uniclass 2015 说明Sanitary accessories
    • CSI MasterFormat 2014 代码10 28 16
    • CSI MasterFormat 2014 标题Bath Accessories
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets

    发售地区

    欧洲 亚洲