AXOR Edge 3-hole rim mounted bath mixer - diamond cut
规格
Surfaces:
- 46431007 Chrome
- 46431137 Polished Bronze
- 46431307 Polished Red Gold
- 46431337 Polished Black Chrome
- 46431997 Polished Gold Optic
Specification:
• consists of: 3-hole rim mounted single lever bath mixer, baton hand shower, shower holder
• 2 functions
• projection: 210 mm
• spray type mixer: normal spray
• spray type hand shower: Rain, Mono
• maximum pull-out length of hand shower: 1.45 m
• maximum flow rate at 3 bar: 19 l/min
• flow rate for bath spout at 3 bar: 19 l/min
• flow rate of hand shower at 3 bar: 7 l/min
• ceramic cartridge
• temperature limitation adjustable
• non-return valve
• suitable for continous flow water heaters
• connection dimension: DN15
• connection type: basic set
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar