AXOR Edge Thermostatic module Select 540/100 for concealed installation for 3 functions - diamond cut
规格
Surfaces:
- 46711007 Chrome
- 46711137 Polished Bronze
- 46711307 Polished Red Gold
- 46711337 Polished Black Chrome
- 46711997 Polished Gold Optic
Specification:
• consists of: Thermostatic module, shower holder, baton hand shower
• 3 functions
• Select push-button on/off control for 3 outlets
• simultaneous use of several outlets
• thermostat cartridge, Start/stop valve to operate the functions
• safety lock at 40 °C
• temperature limitation adjustable
• hose nut: for shower hoses with cylindrical nut on both sides
• connection type: basic set
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar