发布您的产品
AXOR Edge th.bm conc sh.o stru USA
AXOR

AXOR Edge th.bm conc sh.o stru USA

AXOR Edge Thermostat for concealed installation with shut-off valve - diamond cut
规格
  • Surfaces: - 46751001 Chrome - 46751131 Polished Bronze - 46751301 Polished Red Gold - 46751331 Polished Black Chrome - 46751991 Polished Gold Optic Specification: • 1 function • volume control for 1 outlet • maximum flow rate at 3 bar: 22 l/min • thermostat cartridge, ceramic cartridge • safety lock at 40 °C • temperature limitation adjustable • with silencer • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
技术规格
  • 唯一参考46751001
  • 产品系列AXOR Edge
  • 产品组合Shower thermostat
  • 类型对象(单个对象)
  • 发布日期2022-11-29
  • 版本号1
  • 高度 (mm)6.75
  • 宽度 (mm)6.75
  • 深度 (mm)2.5
相关
  • 设计国家/地区德国
  • 制造国家/地区德国
  • 净重 (Kg)3.6
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类卫浴终端
  • ETIM 代码EC011329
  • ETIM 名称Shower mixing tap
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码Pr_40_20_87_76
  • Uniclass 2015 说明Shower heads
  • CSI MasterFormat 2014 代码22 41 23
  • CSI MasterFormat 2014 标题Residential Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

北美
加拿大
美国